(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Brass Double Compression Ring Model, Powerful Lock (Half Union)

Brass Double Compression Ring Model, Powerful Lock (Half Union)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      611₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
・ Since it is a flareless type, it can be connected simply by inserting the tube and tightening the nut, so special tools such as flare tools and fire are not required
・ Due to the mutual interlocking action peculiar to the double ring, the ring is effectively plastically deformed and the tube is firmly compressed, resulting in extremely high pressure resistance
・ The body seal part has a fine super finish, so it is highly airtight despite the metal seal method
・ Light tightening torque, small size, lightweight, and easy to put on and take off
・ Since the tube size is displayed on the nut, you can check the size at a glance

Part Number
PDWH-3A-R
PDWH-3B-R
PDWH-6B-R
PDWH-9.52B-R
PDWH-10B-R
PDWH-10C-R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread

₹ 626.76

1 Piece(s) 6 Day(s) or more 10Copper Pipe mm size3-31/8B(6A)

₹ 626.76

1 Piece(s) 6 Day(s) or more 10Copper Pipe mm size3-31/4B(8A)

₹ 611.36

1 Piece(s) 5 Day(s) or more 10Copper Pipe mm size6-61/4B(8A)

₹ 645.16

1 Piece(s) 10 Day(s) or more -Copper Pipe inch size-3/89.521/4B(8A)

₹ 645.16

1 Piece(s) 12 Day(s) or more -Copper Pipe mm size10-101/4B(8A)

₹ 772.96

1 Piece(s) 6 Day(s) or more 10Copper Pipe mm size10-103/8B(10A)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Tube Size Type Nominal 1
(mm)
Nominal 1
(inch)
Applicable Pipe O.D. 1
(mm)
Nominal of Thread

Loading...

  1. 1

Basic Information

Type Fitting Material Brass Applicable Pipe Type Copper Pipe (Annealed Copper Pipe)
Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil Connection Type Pipe⇔Screw, plug-in type Connection Shape Straight Pipe⇔Screw(Union/Socket/Adapter/Connector.etc)
Fitting type Ring Fitting Material of Applicable Pipe Copper Connection Thread Type R
Max. Operating Pressure(MPa) 4.9 Surface Treatment No Divisions of Max. Operating Pressure(MPa) than 2.0Mpa
Max. Operating Temperature(℃) 125
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list