(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Type | Fitting | Material | [Brass] C3771B |
---|---|---|---|
Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Elbow |
Fitting type | Ring Fitting | Applicable Tube Size Type | Copper Pipe mm size |
Material of Applicable Pipe | Copper | Nominal 1(mm) | 6 |
Applicable Pipe O.D. 1(mm) | 6 | Max. Operating Pressure(MPa) | 4.9 |
Show More | |||
Surface Treatment | Nickel Plating | Operating Temperature Range (Use at 14.9MPa)(°C) | -45~125 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | - | - |
Show Less |
Japanese Only
Loading...
Type | Fitting | Material | [Brass] C3771B |
---|---|---|---|
Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Elbow |
Fitting type | Ring Fitting | Applicable Tube Size Type | Copper Pipe mm size |
Material of Applicable Pipe | Copper | Nominal 1(mm) | 6 |
Applicable Pipe O.D. 1(mm) | 6 | Max. Operating Pressure(MPa) | 4.9 |
Show More | |||
Surface Treatment | Nickel Plating | Operating Temperature Range (Use at 14.9MPa)(°C) | -45~125 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | - | - |
Show Less |
Loading...
Type | Fitting | Material | [Brass] C3771B |
---|---|---|---|
Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Elbow |
Fitting type | Ring Fitting | Applicable Tube Size Type | Copper Pipe mm size |
Material of Applicable Pipe | Copper | Nominal 1(mm) | 6 |
Applicable Pipe O.D. 1(mm) | 6 | Max. Operating Pressure(MPa) | 4.9 |
Show More | |||
Surface Treatment | Nickel Plating | Operating Temperature Range (Use at 14.9MPa)(°C) | -45~125 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | - | - |
Show Less |
Connection is performed via crimping of the copper tubing exterior to the inner surface of the ring, so neither threading nor brazing welding are required. Connection can be performed simply by tightening the cap nut.
Loading...
Type | Fitting | Material | [Brass] C3771B |
---|---|---|---|
Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Elbow |
Fitting type | Ring Fitting | Applicable Tube Size Type | Copper Pipe mm size |
Material of Applicable Pipe | Copper | Nominal 1(mm) | 6 |
Applicable Pipe O.D. 1(mm) | 6 | Max. Operating Pressure(MPa) | 4.9 |
Show More | |||
Surface Treatment | Nickel Plating | Operating Temperature Range (Use at 14.9MPa)(°C) | -45~125 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | - | - |
Show Less |
Japanese Only
Loading...
Loading...
Loading...
Type | Fitting | Material | [Brass] C3771B |
---|---|---|---|
Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) | Applicable Fluid | Water / Air / Steam / Gas / Oil |
Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Elbow |
Fitting type | Ring Fitting | Applicable Tube Size Type | Copper Pipe mm size |
Material of Applicable Pipe | Copper | Nominal 1(mm) | 6 |
Applicable Pipe O.D. 1(mm) | 6 | Max. Operating Pressure(MPa) | 4.9 |
Show More | |||
Surface Treatment | Nickel Plating | Operating Temperature Range (Use at 14.9MPa)(°C) | -45~125 |
Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa | - | - |
Show Less |
Type | Fitting | Material | C3771B | Applicable Pipe Type | Copper Pipe (Annealed Copper Pipe) |
---|---|---|---|---|---|
Applicable Fluid | Water / Air / Steam / Gas / Oil | Connection Type | Pipe⇔Pipe, same diameters, plug-in type | Connection Shape | Elbow |
Fitting type | Ring Fitting | Applicable Tube Size Type | Copper Pipe mm size | Material of Applicable Pipe | Copper |
Nominal 1(mm) | 6 | Applicable Pipe O.D. 1(mm) | 6 | Max. Operating Pressure(MPa) | 4.9 |
Surface Treatment | Nickel Plating | Operating Temperature Range (Use at 14.9MPa)(°C) | -45::125 | Divisions of Max. Operating Pressure(MPa) | than 2.0Mpa |
Please check the type/dimensions/specifications of the part RL-6-R in the Elbow Union Type, Ring Joint series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy