(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

X-Type Rail Stands

X-Type Rail Stands
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,904₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· An X type aluminum rail.
· Slides using a dedicated carrier.
· Dedicated carriers (the C-211-(1)P and C-211-(2)P) can also be used for Y type rails as is.
· Includes memory with scale.
· Various stands and stages can be attached to the dedicated carriers (X type carriers C-211-(1)P and C-211-(2)P) using M16P1 screws and M4 screws, etc.
· X type rails can be fixed and retained using rail stands or T type carriers.

Part Number
C-212-(1)
C-212-(2)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes

₹ 25,904.27

1 Piece(s) 24 Day(s) or more 10X Type

₹ 31,104.51

1 Piece(s) 15 Day(s) or more 10With X-type leveling mechanism
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list