(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Fiber unit of heat resistant type.
Type | Fiber Unit | Detection Object | Colored Side / Transparent Objects | Detection Type | Penetration |
---|---|---|---|---|---|
Shape | Different Shape of Emitting and Receiving Section | Detection Light Type | Standard | Light Source | Red LED |
Head Shape | Screw | Case Material | SUS | Amplifier Installation Type | Separate Type |
Detection distance 【classification】(mm) | ~4000 | Operating Environment | Standard / Heat Resistant | Ambient Operating Temperature Range(°C) | -40::180 |
Ambient operating humidity range(%) | 35::85 | Max. Head Size, Length L(mm) | 17 | Fiber Type (Selectable only when Amplifier is not installed) | Standard |
Bending radius R(mm) | 35 | Connecting Type | M4 Screw | Output | - |
Specification (type) | Through Beam Type 180 ℃ | Fiber unit features | Free Cut | Center Detection Distance(mm) | - |
Output Mode | - | Timer Function | - | Indicator Light | - |
Accessory | (Sold separately) Heat-resistant reflective mirror SW50 (⌀ 80 × 20 mm/reflective surface: ⌀ 50 mm) | Cable | - | Head material | SUS |
Protection Fittings | - | Types | - | Receptor angle | - |
Detection Distance details(mm) | 180~4000 |
Please check the type/dimensions/specifications of the part NF-TH02 in the Fiber unit heat-resistant type series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy