(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·This is a fiber optic unit that is attached with a screw-shaped nut.
Part Number |
---|
NF-TB02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Type | Shape | Light Source | Head Shape | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Length L (mm) | Fiber clothing material | Bending radius R (mm) | Connecting Type | Specification (type) | Fiber unit features | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,650.84 | 1 Piece(s) | 5 Day(s) or more | 10 | Penetration | Different Shape of Emitting and Receiving Section | - | Screw | [Stainless Steel] SUS | ~4000 | - | 15 | - | 25 | M4 Screw Mounting | Standard Type | Lens Installation (A-75 page) Free Cut | SUS | 175~4000 |
Loading...
Type | Fiber Unit | Detection Object | Colored Side | Detection Light Type | Standard |
---|---|---|---|---|---|
Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance | Ambient Operating Temperature Range(°C) | -40::70 |
Ambient operating humidity range(%) | 35::85 | Fiber Type (Selectable only when Amplifier is not installed) | Standard | Output | - |
Applicable part | - | Center Detection Distance(mm) | - | Output Mode | - |
Timer Function | - | Indicator Light | - | Accessory | - |
Cable | - | Protection Fittings | - | Types | - |
Receptor angle | - |