(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·This is a fiber optic unit that is attached with a screw-shaped nut.
Part Number |
---|
FD-TT2 |
NF-DM02-G4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shape | Light Source | Head Shape | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Max. Head Size, Length L (mm) | Fiber clothing material | Connecting Type | Specification (type) | Fiber unit features | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,452.60 | 1 Piece(s) | 6 Day(s) or more | 10 | Use of Emitting and Receiving Integrated Reflection Plate | - | Hex | - | ~300 | Retro-Reflective | 18 | - | M3 Screw Mounting | Standard Type | Free Cut | - | 10~300 | ||
₹ 5,051.04 | 1 Piece(s) | 8 Day(s) or more | 10 | Emitting and Receiving Integrated Single Use | [Red] Red LED | Screw | [Stainless Steel] SUS | ~1000 | Narrow Vision Reflex | 25 | SUS | M4 Screw Mounting | Coaxial Type | Lens Installation (A-41 page) Free Cut | SUS303 | 20~680 |
Loading...
Type | Fiber Unit | Detection Object | Colored Side | Detection Type | Reflection |
---|---|---|---|---|---|
Detection Light Type | Standard | Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance |
Ambient Operating Temperature Range(°C) | -40::70 | Ambient operating humidity range(%) | 35::85 | Fiber Type (Selectable only when Amplifier is not installed) | Standard |
Bending radius R(mm) | 15 | Output | - | Applicable part | - |
Center Detection Distance(mm) | - | Output Mode | - | Timer Function | - |
Indicator Light | - | Accessory | - | Cable | - |
Protection Fittings | - | Types | - | Receptor angle | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy