(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

OPTEX FA Fiber Units NF Series Screen / Array Series (Part Number)

OPTEX FA Fiber Units NF Series Screen / Array Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,158₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fiber optic unit that detects with band-shaped light.
It is suitable for cases where the workpiece passage position is not constant or for detecting a complicated workpiece.
[Features]
・ Screen Fiber: This is a gas clean fiber that spreads light in a band with a lens. Since near parallel light is realized, the transmission type can detect a subtle difference in light amount compared to the array fiber
・ Array Fiber: An array fiber consists of a single core of fiber and a strip of light. Since the light is spread, it is easy to adjust the optical axis, especially for the transmissive type. Also, when using a reflective type to detect minute objects at a short distance, the amount of light received is greater than with a screen fiber, enabling stable detection

Part Number
NF-DZ02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSDetection Object Detection Type Shape Detection Light Type Case Material Detection distance 【classification】
(mm)
Detection Type (Selectable only with Reflection Type) Ambient Operating Temperature Range
(°C)
Max. Head Size, Width W
(mm)
Max. Head Size, Height H
(mm)
Max. Head Size, Length L
(mm)
Fiber core material Fiber clothing material Bending radius R
(mm)
Specification (type) Fiber unit features Applicable part Accessory Cable Head material Detection Distance details
(mm)

₹ 10,100.55

1 Piece(s) 6 Day(s) or more 10Colored SideReflectionUse of Emitting and Receiving Integrated Reflection Plate[Wide] Wide[Brass Nickel Plating] Brass Nickel Plated~1000Retro-Reflective-40~7020520-PE25Retroreflective TypeArray fiber / head ON / free cutD3RF / D2RF / BRF series---51~600

Loading...

  1. 1

Basic Information

Type Fiber Unit Light Source Red LED Head Shape Square
Amplifier Installation Type Separate Type Operating Environment Standard / Cold Resistance Ambient operating humidity range(%) 35::85
Fiber Type (Selectable only when Amplifier is not installed) Standard Connecting Type - Output -
Center Detection Distance(mm) - Output Mode - Timer Function -
Indicator Light - Protection Fittings - Types -
Receptor angle -