(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Fiber optic unit that detects with band-shaped light.
It is suitable for cases where the workpiece passage position is not constant or for detecting a complicated workpiece.
[Features]
・ Screen Fiber: This is a gas clean fiber that spreads light in a band with a lens. Since near parallel light is realized, the transmission type can detect a subtle difference in light amount compared to the array fiber
・ Array Fiber: An array fiber consists of a single core of fiber and a strip of light. Since the light is spread, it is easy to adjust the optical axis, especially for the transmissive type. Also, when using a reflective type to detect minute objects at a short distance, the amount of light received is greater than with a screen fiber, enabling stable detection
Part Number |
---|
NF-DZ01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Detection Object | Detection Type | Shape | Detection Light Type | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber core material | Fiber clothing material | Bending radius R (mm) | Specification (type) | Fiber unit features | Applicable part | Accessory | Cable | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 14,902.27 | 1 Piece(s) | 8 Day(s) or more | 10 | Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Wide] Nearly parallel light | [Plastic] Polycarbonate (PC) | ~1000 | Retro-Reflective | -40~60 | 15 | 7 | 28 | - | PVC | 25 | Retroreflective Type | Screen fiber / head ON / free cut | D3RF/D2RF Series | - | - | - | 59~620 |
Loading...
Type | Fiber Unit | Light Source | Red LED | Head Shape | Square |
---|---|---|---|---|---|
Amplifier Installation Type | Separate Type | Operating Environment | Standard / Cold Resistance | Ambient operating humidity range(%) | 35::85 |
Fiber Type (Selectable only when Amplifier is not installed) | Standard | Connecting Type | - | Output | - |
Center Detection Distance(mm) | - | Output Mode | - | Timer Function | - |
Indicator Light | - | Protection Fittings | - | Types | - |
Receptor angle | - |
Please check the type/dimensions/specifications of the part NF-DZ01 in the OPTEX FA Fiber Units NF Series Screen / Array Series series.
Part Number |
---|
NF-DZ02 |
NF-DZ03 |
NF-TS28 |
NF-TS40 |
NF-TZ05 |
NF-TZ07 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Detection Object | Detection Type | Shape | Detection Light Type | Case Material | Detection distance 【classification】 (mm) | Detection Type (Selectable only with Reflection Type) | Ambient Operating Temperature Range (°C) | Max. Head Size, Width W (mm) | Max. Head Size, Height H (mm) | Max. Head Size, Length L (mm) | Fiber core material | Fiber clothing material | Bending radius R (mm) | Specification (type) | Fiber unit features | Applicable part | Accessory | Cable | Head material | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,100.55 | 1 Piece(s) | 6 Day(s) or more | 10 | Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Wide] Wide | [Brass Nickel Plating] Brass Nickel Plated | ~1000 | Retro-Reflective | -40~70 | 20 | 5 | 20 | - | PE | 25 | Retroreflective Type | Array fiber / head ON / free cut | D3RF / D2RF / BRF series | - | - | - | 51~600 | ||
₹ 10,100.55 | 1 Piece(s) | 8 Day(s) or more | 10 | Colored Side | Reflection | Use of Emitting and Receiving Integrated Reflection Plate | [Wide] Wide | [Brass Nickel Plating] Brass Nickel Plated | ~1000 | Retro-Reflective | -40~70 | 20 | 5 | 20 | - | PE | 25 | Retroreflective Type | Array fiber / side ON / free cut | D3RF / D2RF / BRF series | - | - | - | 45~530 | ||
₹ 17,716.35 | 1 Piece(s) | 8 Day(s) or more | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Wide | - | ~4000 | - | -40~70 | 19 | 5 | 25 | - | PE | 25 | Through Beam Type | Array Fiber with 13mm width / head ON / free cut | D3RF / D2RF / BRF series | - | - | BSBM | 100~4000 | ||
₹ 20,746.05 | 1 Piece(s) | 6 Day(s) or more | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Nearly parallel light | [Plastic] ABS | ~4000 | - | -40~60 | 20 | 5.1 | 69.3 | - | PE | 2 | Through Beam Type | Screen 40 mm width / non-breaking / side ON / free cut | D3RF / D2RF / BRF series | - | - | - | 2500~3600 | ||
₹ 10,928.29 | 1 Piece(s) | 8 Day(s) or more | 10 | Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Wide | [Brass Nickel Plating] Brass Nickel Plated | ~2000 | - | -40~70 | 15 | 5 | 15 | - | PE | 25 | Through Beam Type | Array Fiber with 5.25mm width / head ON / free cut | D3RF / D2RF / BRF series | - | - | - | 130~1350 | ||
₹ 33,112.67 | 1 Piece(s) | 6 Day(s) or more | 10 | Small Area / Colored Side | Penetration | Different Shape of Emitting and Receiving Section | [Wide] Nearly parallel light | [Plastic] Polycarbonate (PC) | ~4000 | - | -40~55 | 16 | 5 | 65 | PMMA | PE | 1 | Through Beam Type | Screen fiber 32 mm width / non-breaking / side ON / free cut | D3RF / D2RF / BRF series | Slit (for short-range light saturation/small object detection) | - | - | 2500~3700 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy