(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Square type with mounting hole that can be installed easily.
[Features]
· Square type with mounting hole that can be easily installed.
· Also available are head ON / side ON interchangeable type with attachable in any direction.
· Head ON, side ON, flat ON lineup.
· Bending radius R1 mm or R4 mm.
· Head ON / side ON interchangeable type.
· Regarding head ON / side ON switching type, that can change the drawing direction of the fiber, 1 model supports 2 mounting.
· No need to stock multiple models for different installation directions.
· The fiber section will not break R1 mm hence handling is easy as well.
Part Number |
---|
NF-DE01 |
NF-DE02 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Max. Head Size, Length L (mm) | Specification (type) | Detection Distance details (mm) |
---|---|---|---|---|---|---|---|---|
₹ 8,280.31 | 1 Piece(s) | 7 Day(s) or more | 10 | 7 | - | 10~140 | ||
₹ 8,280.31 | 1 Piece(s) | 7 Day(s) or more | 10 | 10 | Head ON / side ON dual use type | 12~160 |
Loading...
Type | Fiber Unit | Detection Object | Colored Side | Detection Type | Reflection |
---|---|---|---|---|---|
Shape | Use of Emitting and Receiving Integrated Reflection Plate | Detection Light Type | Small Spots | Light Source | Red LED |
Head Shape | Square | Case Material | Polycarbonate (PC) | Amplifier Installation Type | Separate Type |
Detection distance 【classification】(mm) | ~200 | Detection Type (Selectable only with Reflection Type) | Retro-Reflective | Operating Environment | Standard / Cold Resistance |
Ambient Operating Temperature Range(°C) | -40::60 | Ambient operating humidity range(%) | 35::85 | Max. Head Size, Width W(mm) | 10 |
Max. Head Size, Height H(mm) | 2 | Fiber core material | PMMA | Fiber Type (Selectable only when Amplifier is not installed) | Does not break / bend |
Fiber clothing material | PE | Bending radius R(mm) | 1 | Connecting Type | - |
Output | - | Fiber unit features | Bending radius 1 mm, non-breaking (R 1 mm) type, free cut | Applicable part | - |
Center Detection Distance(mm) | - | Output Mode | - | Timer Function | - |
Indicator Light | - | Accessory | - | Cable | - |
Head material | - | Protection Fittings | - | Types | - |
Receptor angle | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy