(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cartridge Filter CS

Cartridge Filter CS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,076₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features a maximum operating pressure of 0.5MPa. For filtration accuracy, 10U (10 micrometers) is standard. A cartridge type for easy replacement and maintenance. Can be used for either full or partial filtration depending on the flow rate volume.

 
Part Number
CS-04-10U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHS

₹ 5,076.45

5 Piece(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Other Filter Liquid Type General Hydraulic Oil Filtration Accuracy 10 μm
Types Cartridge Filter Main Body d Rc1/2 Outer Diameter D(φ) 80

Please check the type/dimensions/specifications of the part CS-04-10U in the Cartridge Filter CS series.

X
whatsapp-qr whatsapp-icon