(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cartridge Filter CF

Cartridge Filter CF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,991₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Features a maximum operating pressure of 0.5MPa. For filtration accuracy, 10U (10 micrometers) is standard. A cartridge type for easy replacement and maintenance. Can be used for either full or partial filtration depending on the flow rate volume.

 
Part Number
CF-06-10U
CF-06-10U-P1
CF-08-10U
F-913-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Bore diameter Types Pressure Gauge Quantity Outer Diameter D
(φ)

₹ 5,269.08

5 Piece(s) Same day 10Other FilterRc3/4Cartridge Filter Main BodyNo93

₹ 8,580.57

5 Piece(s) 16 Day(s) or more 10Other FilterRc3/4Cartridge Filter Main BodyA93

₹ 5,228.20

5 Piece(s) 12 Day(s) or more 10Other FilterRc1Cartridge Filter Main BodyNo93

₹ 3,991.20

1 Piece(s) 5 Day(s) or more 10Related Part-Reserve Cartridge--

Loading...

  1. 1

Basic Information

Liquid Type General Hydraulic Oil Filtration Accuracy 10 μm
X
whatsapp-qr whatsapp-icon