(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Sensing Spot Lighting OPS-S Series

Sensing Spot Lighting OPS-S Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      31,429₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sensing spot lighting that delivers five times the brightness of conventional types, or ten times the brightness with strobe overdrive.

Part Number
OPS-S20R
OPS-S20W
OPS-S20W-U
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSEmitting Color Power Consumption
(W)
Height H (The max. value is applied for Flexible Type)
(mm)

₹ 31,429.27

1 Piece(s) 7 Day(s) or more 10Red2.533

₹ 31,429.27

1 Piece(s) 7 Day(s) or more 10White2.833

₹ 31,429.27

1 Piece(s) 7 Day(s) or more 10White2.833.7

Loading...

  1. 1

Basic Information

Light Type Visible Light Main Body Type Spot Type Irradiation Direction Vertical Emitter
Light Source Since light Irradiation Light Type Surface Emission Width W (Range)(mm) 40.1~60
Width W(mm) 48 Length L (Range)(mm) 10~30 Length L(mm) 20
Power Consumption (Range)(W) 2.1~3 Height H (Range)(mm) 30.1~40 Input Voltage DC12V