(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 23/2 to 4:30 (IST) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel Float Switch

Stainless Steel Float Switch
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,292₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Reed switch is provided with stainless steel float switch. Ideal in severe conditions as fast flowing liquids, high pressures, ultraviolet rays etc.

[Features]
· HL-505...Stainless steel side mounted float switch is provided for horizontal mounting.
· Fitted on sides of taper thread.
· The ultimate benefit of side mounting is that holes can be opened at the required height for controlling the liquid level and sensors mounted to them.
· Allows for AC300V switching.
· Either switch is optimal for high temperature, low noise, high temperature, pressure (Max0.5MPa) and when exposure to direct sunlight for long period
· We offer polypropylene float switch HL-8P for your requirements like water, chemicals

Part Number
HL-51A
HL-52A
HL-52B
HL-54A
HL-504
HL-505
HL-S3NA
HL-S3NB
HL-S3PA
HL-S3PB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating Voltage Mount Type Standard liquid Material (float) Direction of Operation Initial contact resistance
(mΩ)
Operating Point
(mm)
Full Length
(mm)
Cable Specifications Operating Temperature Range
(℃)
Minimum operating liquid specific gravity Switching current/switching capacity

₹ 4,291.60

1 Piece(s) 6 Day(s) or more 10Max AC300V/DC300VPF1/8WaterSUS304ON when liquid level rises3007.5±1.546UL3266 AWG22-40~1200.75Max 50VA/50W And Max 0.5A

₹ 7,050.75

1 Piece(s) 6 Day(s) or more 10Max AC100V/DC100VPF1/8WaterSUS304ON when liquid level rises3007.5±1.534UL3266 AWG22-40~1200.85Max 10VA/10W And Max 0.5A

₹ 7,050.75

1 Piece(s) 6 Day(s) or more 10Max AC100V/DC100VPF1/8WaterSUS304ON when liquid level falls30010±1.534UL3266 AWG22-40~1200.85Max 10VA/10W And Max 0.5A

₹ 4,981.38

1 Piece(s) 6 Day(s) or more 10Max AC300V/DC300VPF1/8WaterSUS304ON when liquid level rises30037.5±1276UL3266 AWG22-40~1200.75Max 50VA/50W And Max 0.5A

₹ 5,395.25

1 Piece(s) 6 Day(s) or more 10Max AC300V/DC300VNTP1/2WaterSUS304ON when liquid level rises15023±4102UL3266 AWG22-40~1200.85Max 50VA/50W And Max 0.5A

₹ 5,533.22

1 Piece(s) 6 Day(s) or more 10Max AC300V/DC300VNTP1/2WaterSUS304ON when liquid level rises15023±4102UL3266 AWG22-40~1200.85Max 50VA/50W And Max 0.5A

₹ 5,671.16

1 Piece(s) 6 Day(s) or more 10Max AC200V/DC200VM8XP1.25KeroseneNBRON when liquid level rises3005.5±1.530UL3266 AWG24-10~1200.7Max 50VA/50W And Max 0.5A

₹ 5,671.16

1 Piece(s) 6 Day(s) or more 10Max AC200V/DC200VM8XP1.25KeroseneNBRON when liquid level falls3008±1.530UL3266 AWG24-10~1200.7Max 50VA/50W And Max 0.5A

₹ 5,671.16

1 Piece(s) 6 Day(s) or more 10Max AC200V/DC200VM8XP1.25WaterPPON when liquid level rises3005.5±1.530UL1007 AWG24-10~800.8Max 50VA/50W And Max 0.5A

₹ 5,671.16

1 Piece(s) 6 Day(s) or more 10Max AC200V/DC200VM8XP1.25WaterPPON when liquid level falls3008±1.530UL1007 AWG24-10~800.8Max 50VA/50W And Max 0.5A
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSOperating Voltage Mount Type Standard liquid Material (float) Direction of Operation Initial contact resistance
(mΩ)
Operating Point
(mm)
Full Length
(mm)
Cable Specifications Operating Temperature Range
(℃)
Minimum operating liquid specific gravity Switching current/switching capacity

Loading...

  1. 1

Basic Information

Detection Method Reed Switch Material (stem) SUS304
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list