(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pad With Fitting and Fixing Bracket, PFTK and PFYK (Part Number)

Pad With Fitting and Fixing Bracket, PFTK and PFYK
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      821₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Pad with metal fitting with lineup of abundant pad sizes.
[Features]
· Supports pad sizes from ø1.5 to 200 (pad diameter 1.5 to 200 mm).
· Exceptional durability and a long lifespan.
· Excellent oil resistance and heat resistance makes the product useful in various environments.
[Applications]
· For suction transport of all materials such as metal, resin and paper.
· For heavy load transport.

Part Number
PFYK-3.5A-SE
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPad Shape Mounting Method Plumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Vacuum Outlet Direction D
(mm)

₹ 1,524.62

1 Piece(s) 10 Day(s) or more SmallRecessed TypeBarbed Couplers[Silicon Rubber] Conductive Silicon RubberStandard / Dissipation / Cold Resistance / Heat Resistant[Black] Red point on the black-60~2503.5Lateral Outlet16

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based