(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Pad with metal fitting with lineup of abundant pad sizes.
[Features]
· Supports pad sizes from ø1.5 to 200 (pad diameter 1.5 to 200 mm).
· Exceptional durability and a long lifespan.
· Excellent oil resistance and heat resistance makes the product useful in various environments.
[Applications]
· For suction transport of all materials such as metal, resin and paper.
· For heavy load transport.
Part Number |
---|
PFYK-6A-N |
PFYK-6A-NE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Pad Shape | Mounting Method | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Vacuum Outlet Direction | D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,030.38 | 1 Piece(s) | 11 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 6 | Lateral Outlet | 22.5 | ||
₹ 1,183.07 | 1 Piece(s) | 11 Day(s) or more | Small | Recessed Type | Barbed Couplers | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Blue point on the black | -26~120 | 6 | Lateral Outlet | 22.5 |
Loading...
Pad Type | Standard / Holder Set | Material | Rubber-based |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy