(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Pad with metal fitting with lineup of abundant pad sizes.
[Features]
· Supports pad sizes from ø1.5 to 200 (pad diameter 1.5 to 200 mm).
· Exceptional durability and a long lifespan.
· Excellent oil resistance and heat resistance makes the product useful in various environments.
[Applications]
· For suction transport of all materials such as metal, resin and paper.
· For heavy load transport.
Part Number |
---|
PFYK-25-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Pad Shape | Mounting Method | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Vacuum Outlet Direction | D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 975.45 | 1 Piece(s) | 10 Day(s) or more | [Standard] Standard | Insertion Type | Barbed Couplers | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 25 | Lateral Outlet | 32 |
Loading...
Pad Type | Standard / Holder Set | Material | Rubber-based |