(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A pad with buffer type metal fittings. [Piping Fitting]Selectable from push-in fitting, Rp (G), barbed fitting, etc.
Part Number |
---|
NAPUTSB-40-30-K |
NAPUTSB-60-30-K |
NAPUTSB-60-50-K |
NAPUYSB-40-30-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Fitting | Oval Pad | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|
₹ 3,943.56 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | 40 50 | 30 | Vertical Outlet | ||
₹ 7,284.00 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (Rc) | 60 80 100 | 30 | Vertical Outlet | ||
₹ 7,614.84 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (Rc) | 60 80 100 | 50 | Vertical Outlet | ||
₹ 3,943.56 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | 40 50 | 30 | Lateral Outlet |
Loading...
Pad Type | Corresponding Metal Fittings |