(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Standard flat pad available with a wide range of pad sizes.
[Features]
· Supports pad sizes from ø1.5 to 200 (diameter 1.5 to 200 mm).
· Exceptional durability and a long lifespan.
· Dry bearings are used in the stroke part for excellent durability.
· Fitting has a stroke function to reduce the load when contacted to the suction target object.
[Applications]
· For suction transport of all materials such as metal, resin and paper.
· For heavy load transport.
Part Number |
---|
NAPFYS-6A-6-SE |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,046.16 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M3) | [Silicon Rubber] Conductive Silicon Rubber | Standard / Dissipation / Cold Resistance / Heat Resistant | [Black] Red point on the black | -60~250 | 6 | 6 | Lateral Outlet |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Flat Shape | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Material | Rubber-based |
Please check the type/dimensions/specifications of the part NAPFYS-6A-6-SE in the Pad With Buffer Bracket NAPFTS/YS series.
Part Number |
---|
NAPFTS-10A-10-N |
NAPFTS-10A-10-N-O |
NAPFTS-10A-10-NE |
NAPFYS-80-10-N |
NAPFYS-80-10-S |
NAPFYS-80-10-U |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,232.35 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -60~250 | 10 | 10 | Vertical Outlet | ||
₹ 3,480.13 | 1 Piece(s) | 11 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 10 | Vertical Outlet | ||
₹ 3,378.33 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Cold Resistance / Dissipation / Heat Resistant | [Black] Blue point on the black | -26~120 | 10 | 10 | Vertical Outlet | ||
₹ 6,053.11 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 80 | 10 | Lateral Outlet | ||
₹ 6,870.13 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 80 | 10 | Lateral Outlet | ||
₹ 8,667.60 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (Rc) | Urethane Rubber | Standard / Cold Resistance / Heat Resistant | Blue | -26~120 | 80 | 10 | Lateral Outlet |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy