(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Standard flat pad available with a wide range of pad sizes.
[Features]
· Supports pad sizes from ø1.5 to 200 (diameter 1.5 to 200 mm).
· Exceptional durability and a long lifespan.
· Dry bearings are used in the stroke part for excellent durability.
· Fitting has a stroke function to reduce the load when contacted to the suction target object.
[Applications]
· For suction transport of all materials such as metal, resin and paper.
· For heavy load transport.
Part Number |
---|
NAPFYS-95-30-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,592.87 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 95 | 30 | Lateral Outlet |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Flat Shape | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Material | Rubber-based |
Please check the type/dimensions/specifications of the part NAPFYS-95-30-N in the Pad With Buffer Bracket NAPFTS/YS series.
Part Number |
---|
NAPFTS-1.5A-3-S-O |
NAPFTS-10A-10-F |
NAPFTS-10A-10-N |
NAPFTS-10A-10-N-O |
NAPFTS-10A-10-NE |
NAPFYS-95-50-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,117.15 | 1 Piece(s) | 11 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 1.5 | 3 | Vertical Outlet | ||
₹ 3,679.69 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | Fluorine Rubber | Standard / Cold Resistance / Heat Resistant | [Black] White point on the black | -10~230 | 10 | 10 | Vertical Outlet | ||
₹ 3,232.35 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -60~250 | 10 | 10 | Vertical Outlet | ||
₹ 3,480.13 | 1 Piece(s) | 11 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 10 | 10 | Vertical Outlet | ||
₹ 3,378.33 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Conductive Nitrile Rubber | Standard / Cold Resistance / Dissipation / Heat Resistant | [Black] Blue point on the black | -26~120 | 10 | 10 | Vertical Outlet | ||
₹ 7,040.24 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (Rc) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 95 | 50 | Lateral Outlet |