(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pad With Buffer Bracket NAPFTS/YS (Part Number)

Pad With Buffer Bracket NAPFTS/YS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,646₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Standard flat pad available with a wide range of pad sizes.
[Features]
· Supports pad sizes from ø1.5 to 200 (diameter 1.5 to 200 mm).
· Exceptional durability and a long lifespan.
· Dry bearings are used in the stroke part for excellent durability.
· Fitting has a stroke function to reduce the load when contacted to the suction target object.
[Applications]
· For suction transport of all materials such as metal, resin and paper.
· For heavy load transport.

Part Number
NAPFYS-95-50-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPlumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction

₹ 7,040.24

1 Piece(s) 11 Day(s) or more [Rp(G)] Without fitting (Rc)[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1209550Lateral Outlet

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Flat Shape Mounting Method Attachment Type
Material Rubber-based

Please check the type/dimensions/specifications of the part NAPFYS-95-50-N in the Pad With Buffer Bracket NAPFTS/YS series.

Product variants

Part Number
NAPFTS-1.5A-3-N
NAPFTS-1.5A-3-S-O
NAPFTS-10A-10-F
NAPFTS-10A-10-N
NAPFTS-10A-10-N-O
NAPFTS-10A-10-NE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPlumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction

₹ 2,807.75

1 Piece(s) 11 Day(s) or more [Rp(G)] Without fitting (M3)[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-60~2501.53Vertical Outlet

₹ 3,117.15

1 Piece(s) 11 Day(s) or more Push-In Fitting[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~2501.53Vertical Outlet

₹ 3,679.69

1 Piece(s) 11 Day(s) or more [Rp(G)] Without fitting (M5)Fluorine RubberStandard / Cold Resistance / Heat Resistant[Black] White point on the black-10~2301010Vertical Outlet

₹ 3,232.35

1 Piece(s) 11 Day(s) or more [Rp(G)] Without fitting (M5)[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-60~2501010Vertical Outlet

₹ 3,480.13

1 Piece(s) 11 Day(s) or more Push-In Fitting[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1201010Vertical Outlet

₹ 3,378.33

1 Piece(s) 11 Day(s) or more [Rp(G)] Without fitting (M5)[Nitrile Rubber] Conductive Nitrile RubberStandard / Cold Resistance / Dissipation / Heat Resistant[Black] Blue point on the black-26~1201010Vertical Outlet