(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Adopting a bellows mechanism, this three-stage bellows pad can handle various steps and angles.
[Features]
·The entire surface is coated with specially formulated vinyl chloride, making it a product with excellent oil resistance.
·Buffer function for areas with steps.
[Applications]
·Can track angles, spherical workpieces, etc.
Part Number |
---|
NAPCTS-10-10-K |
NAPCTS-10-10-K-O |
NAPCTS-10-10-K-T |
NAPCTS-10-15-K |
NAPCTS-10-15-K-O |
NAPCYS-10-10-K |
NAPCYS-10-10-K-O |
NAPCYS-10-10-K-T |
NAPCYS-10-15-K |
NAPCYS-10-15-K-O |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Fitting | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|
₹ 2,939.02 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | 10 | Vertical Outlet | ||
₹ 3,997.13 | 1 Piece(s) | 11 Day(s) or more | Push-In Fitting | 10 | Vertical Outlet | ||
₹ 3,023.40 | 1 Piece(s) | 11 Day(s) or more | Barbed Couplers | 10 | Vertical Outlet | ||
₹ 3,185.45 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | 15 | Vertical Outlet | ||
₹ 4,236.89 | 1 Piece(s) | 11 Day(s) or more | Push-In Fitting | 15 | Vertical Outlet | ||
₹ 2,939.02 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | 10 | Lateral Outlet | ||
₹ 3,997.13 | 1 Piece(s) | 11 Day(s) or more | Push-In Fitting | 10 | Lateral Outlet | ||
₹ 3,833.73 | 1 Piece(s) | 11 Day(s) or more | Barbed Couplers | 10 | Lateral Outlet | ||
₹ 3,185.45 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | 15 | Lateral Outlet | ||
₹ 4,236.89 | 1 Piece(s) | 11 Day(s) or more | Push-In Fitting | 15 | Lateral Outlet |
Loading...
Pad Type | Corresponding Metal Fittings | Oval Pad | 10 15 18 20 |