(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Pad With Buffer Bracket/NAPATS and YS (Part Number)

Pad With Buffer Bracket/NAPATS and YS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,349₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

It is a pad with buffer-type metal fittings that consist of a combination of metal fittings, set screws, and a pad.

Part Number
NAPATS-25-30-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPlumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction

₹ 4,522.18

1 Piece(s) 11 Day(s) or more [Rp(G)] Without fitting (M5)[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1202530Vertical Outlet

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Standard Mounting Method Attachment Type
Material Rubber-based

Please check the type/dimensions/specifications of the part NAPATS-25-30-N in the Pad With Buffer Bracket/NAPATS and YS series.

Product variants

Part Number
NAPATS-10A-10-S
NAPATS-10A-10-S-O
NAPATS-10A-10-S-T
NAPATS-25-30-N-O
NAPATS-25-30-S
NAPATS-25-30-S-O
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPlumbing Fitting Rubber Group Material Environment Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Stroke
(mm)
Vacuum Outlet Direction

₹ 3,425.22

1 Piece(s) 11 Day(s) or more [Rp(G)] Without fitting (M5)[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~2501010Vertical Outlet

₹ 3,673.00

1 Piece(s) 11 Day(s) or more Push-In Fitting[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~2501010Vertical Outlet

₹ 3,509.60

1 Piece(s) 11 Day(s) or more Barbed Couplers[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~2501010Vertical Outlet

₹ 4,769.96

1 Piece(s) 11 Day(s) or more Push-In Fitting[Nitrile Rubber] Nitrile RubberStandard / Cold Resistance / Heat Resistant[Black] Black-26~1202530Vertical Outlet

₹ 4,606.56

1 Piece(s) 11 Day(s) or more [Rp(G)] Without fitting (M5)[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~2502530Vertical Outlet

₹ 4,846.31

1 Piece(s) 11 Day(s) or more Push-In Fitting[Silicon Rubber] Silicon RubberStandard / Cold Resistance / Heat ResistantWhite-60~2502530Vertical Outlet