(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
It is a pad with buffer-type metal fittings that consist of a combination of metal fittings, set screws, and a pad.
Part Number |
---|
NAPAYS-30-30-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,561.02 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 30 | Lateral Outlet |
Loading...
Pad Type | Standard / Holder Set | Pad Shape | Standard | Mounting Method | Attachment Type |
---|---|---|---|---|---|
Material | Rubber-based |
Please check the type/dimensions/specifications of the part NAPAYS-30-30-N in the Pad With Buffer Bracket/NAPATS and YS series.
Part Number |
---|
NAPATS-10A-10-S |
NAPATS-10A-10-S-O |
NAPATS-10A-10-S-T |
NAPAYS-30-30-N-O |
NAPAYS-30B-15-S-O |
NAPAYS-40-30-N-O |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Plumbing Fitting | Rubber Group Material | Environment | Color | Operating Temperature Range (°C) | Pad Diameter (mm) | Stroke (mm) | Vacuum Outlet Direction |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,425.22 | 1 Piece(s) | 11 Day(s) or more | [Rp(G)] Without fitting (M5) | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 10 | Vertical Outlet | ||
₹ 3,673.00 | 1 Piece(s) | 11 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 10 | Vertical Outlet | ||
₹ 3,509.60 | 1 Piece(s) | 11 Day(s) or more | Barbed Couplers | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 10 | 10 | Vertical Outlet | ||
₹ 4,808.80 | 1 Piece(s) | 11 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 30 | 30 | Lateral Outlet | ||
₹ 5,657.98 | 1 Piece(s) | 11 Day(s) or more | Push-In Fitting | [Silicon Rubber] Silicon Rubber | Standard / Cold Resistance / Heat Resistant | White | -60~250 | 30 | 15 | Lateral Outlet | ||
₹ 4,885.15 | 1 Piece(s) | 11 Day(s) or more | Push-In Fitting | [Nitrile Rubber] Nitrile Rubber | Standard / Cold Resistance / Heat Resistant | [Black] Black | -26~120 | 40 | 30 | Lateral Outlet |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy