(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Ejector Unit MC72 Series (Part Number)

Vacuum Ejector Unit MC72 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,352₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Break electromagnetic valve / check valve select / manifold capable

Part Number
MC72M20HSZSC4BLR2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdditional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Application Suction Flow
(l/min)
Nozzle Dia. Overall Length B
(mm)
Pressure Switch Number of circuits (only in the case of manifold) Rated Pressure
(MPa)
Supply Air Passage State

₹ 44,157.53

1 Piece(s) 11 Day(s) or more Filter / Check valve(Vacuum Holding) / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-87180Manifolds952.0mm182.5No sensor with base2 Outlets0.5MPaNormally Closed

Loading...

  1. 1

Basic Information

Type Unit Vacuum Port Connecting Port Shape Rc1/4 Air Supply Port Connecting Port Shape Rc1/4
Performance High Flow Rate Shape Operating Pressure Range(MPa) 0.2::0.6 Ambient Temperature(°C) 0::60
Electromagnetic Valve Voltage DC24V Electromagnetic Valve Wiring Method Connector Type Body Material PA
Applicable Fluids Oil-less compressed air

Please check the type/dimensions/specifications of the part MC72M20HSZSC4BLR2 in the Vacuum Ejector Unit MC72 Series series.

Product variants

Part Number
MC72M15HSVGC4ALR2
MC72M15HSVGC4BLR
MC72M15HSVGC4BLR1
MC72M20HSZSC4BLR3
MC72M25HSABC4BLR4
MC72M25HSVGC4BLR1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAdditional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Application Suction Flow
(l/min)
Nozzle Dia. Overall Length B
(mm)
Pressure Switch Number of circuits (only in the case of manifold) Rated Pressure
(MPa)
Supply Air Passage State

₹ 56,212.07

1 Piece(s) 11 Day(s) or more Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Filter / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-87100Manifolds551.5mm182.5MPS-V232 Outlets0.5MPaNormally Open

₹ 24,749.71

1 Piece(s) 11 Day(s) or more Check valve(Vacuum Holding) / Filter / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-87100Manifolds551.5mm182.5MPS-V23-0.35MPaNormally Closed

₹ 33,242.80

1 Piece(s) 11 Day(s) or more Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Filter / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-87100Manifolds551.5mm182.5MPS-V231 Outlets0.5MPaNormally Closed

₹ 64,382.36

1 Piece(s) 11 Day(s) or more Check valve(Vacuum Holding) / Filter / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-87180Manifolds952.0mm182.5No sensor with base3 Outlets0.5MPaNormally Closed

₹ 133,354.45

1 Piece(s) 11 Day(s) or more Check valve(Vacuum Holding) / Pressure Switch for Vacuum with LED Display / Filter / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-87265Manifolds1402.5mm182.5MVS-030AB4 Outlets0.5MPaNormally Closed

₹ 45,140.64

1 Piece(s) 11 Day(s) or more Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Filter / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-87265Manifolds1402.5mm182.5MPS-V231 Outlets0.5MPaNormally Closed