(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Break electromagnetic valve / check valve select / manifold capable
Part Number |
---|
MC72M20HSVGC4BLR2 |
MC72M20HSVGD4BLR2 |
MC72M20HSVGE4BLR2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum Pressure (kPa) | Air Consumption Flow Rate (l/min) | Application | Suction Flow (l/min) | Nozzle Dia. | Overall Length B (mm) | Pressure Switch | Number of circuits (only in the case of manifold) | Rated Pressure (MPa) | Supply Air Passage State |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 66,106.16 | 1 Piece(s) | 11 Day(s) or more | Filter / Check valve(Vacuum Holding) / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | MPS-V23 | 2 Outlets | 0.5MPa | Normally Closed | ||
₹ 61,992.89 | 1 Piece(s) | 11 Day(s) or more | Filter / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | MPS-V23 | 2 Outlets | 0.5MPa | Normally Closed | ||
₹ 58,460.91 | 1 Piece(s) | 11 Day(s) or more | Filter / Pressure Switch for Mechanical Vacuum | -87 | 180 | Manifolds | 95 | 2.0mm | 182.5 | MPS-V23 | 2 Outlets | 0.5MPa | Normally Closed |
Loading...
Type | Unit | Vacuum Port Connecting Port Shape | Rc1/4 | Air Supply Port Connecting Port Shape | Rc1/4 |
---|---|---|---|---|---|
Performance | High Flow Rate Shape | Operating Pressure Range(MPa) | 0.2::0.6 | Ambient Temperature(°C) | 0::60 |
Electromagnetic Valve Voltage | DC24V | Electromagnetic Valve Wiring Method | Connector Type | Body Material | PA |
Applicable Fluids | Oil-less compressed air |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy