(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
It is lightweight and compact, has a pressure switch and allows selection of nozzle diameter.
Part Number |
---|
MC22M10HRVGL4BLR202 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum Pressure (kPa) | Air Consumption Flow Rate (l/min) | Application | Suction Flow (l/min) | Nozzle Dia. | Overall Length B (mm) | Details Type | Pressure Switch | Number of circuits (only in the case of manifold) | Unit Body Mounted number (only in the case of a manifold) | The setting method(only for manifold) | Rated Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 48,035.07 | 1 Piece(s) | 11 Day(s) or more | Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 15 | 1.0mm | 86.6 | No check valve | MPS-V23 | 2 Outlets | 2-unit | - | 0.35MPa |
Loading...
Type | Unit | Vacuum Port Connecting Port Shape | M5 | Air Supply Port Connecting Port Shape | Rc1/8 |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.2::0.5 | Ambient Temperature(°C) | 0::50 | Body Material | Aluminum |
Electromagnetic Valve Voltage | DC24V | Electromagnetic Valve Wiring Method | Connector with lead wire | Supply Air Passage State | Normally Closed |
Applicable Fluids | Oil-less compressed air |
Please check the type/dimensions/specifications of the part MC22M10HRVGL4BLR202 in the Vacuum Ejector Unit MC22 Series series.
Part Number |
---|
MC22M05HSVGL4BLR404 |
MC22M05HSVGL4BLR707 |
MC22M05HSVGL4BLR808 |
MC22M10HRVGL4BLR303 |
MC22M10HRVGLC4BLR |
MC22M10HRVGLC4BLR202 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum Pressure (kPa) | Air Consumption Flow Rate (l/min) | Application | Suction Flow (l/min) | Nozzle Dia. | Overall Length B (mm) | Details Type | Pressure Switch | Number of circuits (only in the case of manifold) | Unit Body Mounted number (only in the case of a manifold) | The setting method(only for manifold) | Rated Pressure (MPa) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 92,620.82 | 1 Piece(s) | 11 Day(s) or more | Pressure Switch for Mechanical Vacuum | -87 | 10 | Manifolds | 6 | 0.5mm | 86.6 | No check valve | MPS-V23 | 4 Outlets | 4-unit | - | 0.5MPa | ||
₹ 159,831.60 | 1 Piece(s) | 22 Day(s) or more | Pressure Switch for Mechanical Vacuum | -87 | 10 | Manifolds | 6 | 0.5mm | 86.6 | No check valve | MPS-V23 | 7 Outlets | 7-unit | - | 0.5MPa | ||
₹ 182,289.22 | 1 Piece(s) | 22 Day(s) or more | Pressure Switch for Mechanical Vacuum | -87 | 10 | Manifolds | 6 | 0.5mm | 86.6 | No check valve | MPS-V23 | 8 Outlets | 8-unit | - | 0.5MPa | ||
₹ 70,327.95 | 1 Piece(s) | 11 Day(s) or more | Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 15 | 1.0mm | 86.6 | No check valve | MPS-V23 | 3 Outlets | 3-unit | - | 0.35MPa | ||
₹ 24,749.71 | 1 Piece(s) | 11 Day(s) or more | Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 15 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | - | - | - | 0.35MPa | ||
₹ 52,988.15 | 1 Piece(s) | 11 Day(s) or more | Pressure Switch for Mechanical Vacuum | -87 | 48 | Manifolds | 15 | 1.0mm | 97.6 | With Check Valve | MPS-V23 | 2 Outlets | 2-unit | - | 0.35MPa |