(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Vacuum ejector every mechanism stationary CVA2 convum (Part Number)

Vacuum ejector every mechanism stationary CVA2 convum
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,814₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Allows free combination of CONVUM, a pressure switch, and a vacuum break valve.
· It is an electromagnetic valve for vacuum generation.
· Vacuum break valve mounted

Part Number
CVA2-15QRDN4BL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdditional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Suction Flow
(l/min)
Nozzle Dia. Overall Length B
(mm)
Pressure Switch Rated Pressure
(MPa)
Burst Valve Supply Air Passage State

₹ 33,731.67

1 Piece(s) 22 Day(s) or more Silencers / Valve for Vacuum Generation / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-47100Rc1/4Rc1/41231.5mm158.8No Pressure Switch0.35MPaRelease flow rate adjusterNormally Closed

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Direct-Mounte Type Elbow Application Single Item Operating Pressure Range(MPa) 0.2::0.6
Ambient Temperature(°C) 0::60 Electromagnetic Valve Voltage DC24V Electromagnetic Valve Wiring Method Connector type with lamp surge killer
Body Material Aluminum

Please check the type/dimensions/specifications of the part CVA2-15QRDN4BL in the Vacuum ejector every mechanism stationary CVA2 convum series.

Product variants

Part Number
CVA2-05LSVDN4BL
CVA2-10HR4BL
CVA2-10HRABDN4BL
CVA2-10HS4BL
CVA2-10HSABDN4BL
CVA2-15QS4BL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipAdditional Function Ultimate Vacuum Pressure
(kPa)
Air Consumption Flow Rate
(l/min)
Vacuum Port Connecting Port Shape Air Supply Port Connecting Port Shape Suction Flow
(l/min)
Nozzle Dia. Overall Length B
(mm)
Pressure Switch Rated Pressure
(MPa)
Burst Valve Supply Air Passage State

₹ 32,015.91

1 Piece(s) 11 Day(s) or more Valve for Vacuum Generation / Pressure Switch for Mechanical Vacuum / Silencers / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-5713Rc1/8Rc1/890.5mm133.8With CVA-V0.5MPaRelease flow rate adjusterNormally Closed

₹ 17,814.33

1 Piece(s) 10 Day(s) or more Valve for Vacuum Generation / Silencers-9144Rc1/8Rc1/8251.0mm133.8No Pressure Switch0.35MPaNo release valveNormally Closed

₹ 37,033.29

1 Piece(s) 10 Day(s) or more Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display / Silencers / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-9144Rc1/8Rc1/8251.0mm133.8With S-030AB With MCVA-V0.35MPaRelease flow rate adjusterNormally Closed

₹ 18,122.93

1 Piece(s) 10 Day(s) or more Valve for Vacuum Generation / Silencers / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-9244Rc1/8Rc1/8271.0mm133.8No Pressure Switch0.5MPaNo release valveNormally Closed

₹ 37,033.29

1 Piece(s) 5 Day(s) or more Valve for Vacuum Generation / Pressure Switch for Vacuum with LED Display / Silencers / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-9244Rc1/8Rc1/8271.0mm133.8With S-030AB With MCVA-V0.5MPaRelease flow rate adjusterNormally Closed

₹ 24,670.67

1 Piece(s) 10 Day(s) or more Valve for Vacuum Generation / Silencers / Valve for Vacuum Breaking / Vacuum Breakdown Compatible-47100Rc1/4Rc1/41361.5mm158.8No Pressure Switch0.5MPaNo release valveNormally Closed