(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Allows free combination of CONVUM, a pressure switch, and a vacuum break valve.
· It is an electromagnetic valve for vacuum generation.
· Vacuum break valve mounted
Part Number |
---|
CVA2-15HSVDN4BL |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Additional Function | Ultimate Vacuum Pressure (kPa) | Air Consumption Flow Rate (l/min) | Vacuum Port Connecting Port Shape | Air Supply Port Connecting Port Shape | Suction Flow (l/min) | Nozzle Dia. | Overall Length B (mm) | Pressure Switch | Rated Pressure (MPa) | Burst Valve | Supply Air Passage State |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 38,873.62 | 1 Piece(s) | 10 Day(s) or more | Silencers / Valve for Vacuum Generation / Pressure Switch for Mechanical Vacuum / Valve for Vacuum Breaking / Vacuum Breakdown Compatible | -92 | 100 | Rc1/4 | Rc1/4 | 63 | 1.5mm | 158.8 | With CVA-V | 0.5MPa | Release flow rate adjuster | Normally Closed |
Loading...
Type | Electromagnetic Valve Direct-Mounte Type Elbow | Application | Single Item | Operating Pressure Range(MPa) | 0.2::0.6 |
---|---|---|---|---|---|
Ambient Temperature(°C) | 0::60 | Electromagnetic Valve Voltage | DC24V | Electromagnetic Valve Wiring Method | Connector type with lamp surge killer |
Body Material | Aluminum |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy