(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CRK Series Cable Set

CRK Series Cable Set
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,416₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

PDF

Japanese Only

CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

CRK series cable set.

[Features]
· The exterior of the K type vacuum thermocouple wire is covered with ceramic insulating beads.
· Variety of strand diameters and lengths available.
· Please select the optimal item for the intended application.

Part Number
LCS04SD5
LCS05SD5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable products

₹ 2,416.20

1 Piece(s) 5 Day(s) or more CRD5103P/CRD5103PB/CRD5107P/CRD5107PB/CRD5107HP/CRD5107HPB/CRD5114P/CRD5114PB

₹ 2,491.22

1 Piece(s) 5 Day(s) or more CRD5128PB
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipApplicable products

Loading...

  1. 1

Basic Information

Cable Length(m) 0.6 Cable Type Connection Content For motor/power supply/I/O signals
Connecting points Circuit–motor power supply unit/input signal unit
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list