(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
An original standard based on the ISO10243 international standard. Praised in Europe and around the world.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Free length (mm) | Coil I.D. ID (Ø) | O.D. (Ø) | Spring Constant (N/mm) | Max. Load (Secified Range) (N) |
---|---|---|---|---|---|---|---|---|---|---|
₹ 324.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 38 | 6.3 | 12.5 | 21.1 | 230.01~580.00 | ||
₹ 354.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 51 | 6.3 | 12.5 | 15.7 | 230.01~580.00 | ||
₹ 331.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 25 | 8 | 16 | 53.3 | 230.01~580.00 | ||
₹ 376.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 44 | 8 | 16 | 30.3 | 230.01~580.00 | ||
₹ 586.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 44 | 10 | 20 | 48.5 | 580.01~ | ||
₹ 616.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 51 | 10 | 20 | 41.8 | 580.01~ | ||
₹ 708.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 76 | 10 | 20 | 28.1 | 580.01~ | ||
₹ 1,046.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 139 | 10 | 20 | 15.3 | 580.01~ | ||
₹ 2,483.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 305 | 10 | 20 | 7 | 580.01~ | ||
₹ 569.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 25 | 12.5 | 25 | 128 | 580.01~ | ||
₹ 680.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 44 | 12.5 | 25 | 72.7 | 580.01~ | ||
₹ 708.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 51 | 12.5 | 25 | 62.7 | 580.01~ | ||
₹ 767.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 64 | 12.5 | 25 | 50 | 580.01~ | ||
₹ 1,017.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 102 | 12.5 | 25 | 31.4 | 580.01~ | ||
₹ 1,110.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 115 | 12.5 | 25 | 27.8 | 580.01~ | ||
₹ 1,208.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 127 | 12.5 | 25 | 25.2 | 580.01~ | ||
₹ 1,302.40 | 1 Piece(s) | 7 Day(s) or more | 10 | 139 | 12.5 | 25 | 23 | 580.01~ | ||
₹ 1,535.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 178 | 12.5 | 25 | 18 | 580.01~ | ||
₹ 831.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 38 | 16 | 32 | 154.4 | 580.01~ | ||
₹ 993.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 64 | 16 | 32 | 91.7 | 580.01~ | ||
₹ 1,314.40 | 1 Piece(s) | 7 Day(s) or more | 10 | 102 | 16 | 32 | 57.5 | 580.01~ | ||
₹ 1,604.80 | 1 Piece(s) | 7 Day(s) or more | 10 | 127 | 16 | 32 | 46.2 | 580.01~ | ||
₹ 1,761.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 139 | 16 | 32 | 42.2 | 580.01~ | ||
₹ 2,965.60 | 1 Piece(s) | 8 Day(s) or more | 10 | 254 | 16 | 32 | 23.1 | 580.01~ | ||
₹ 1,186.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 51 | 20 | 40 | 156.9 | 580.01~ | ||
₹ 2,099.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 115 | 20 | 40 | 69.6 | 580.01~ | ||
₹ 2,472.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 139 | 20 | 40 | 57.6 | 580.01~ | ||
₹ 2,640.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 152 | 20 | 40 | 52.6 | 580.01~ | ||
₹ 2,989.60 | 1 Piece(s) | 7 Day(s) or more | 10 | 178 | 20 | 40 | 44.9 | 580.01~ | ||
₹ 3,751.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 229 | 20 | 40 | 34.9 | 580.01~ | ||
₹ 3,180.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 115 | 25 | 50 | 115.9 | 580.01~ | ||
₹ 4,338.40 | 1 Piece(s) | 8 Day(s) or more | 10 | 178 | 25 | 50 | 74.9 | 580.01~ | ||
₹ 4,896.80 | 1 Piece(s) | 8 Day(s) or more | 10 | 203 | 25 | 50 | 65.7 | 580.01~ | ||
₹ 5,700.00 | 1 Piece(s) | 8 Day(s) or more | 10 | 229 | 25 | 50 | 58.2 | 580.01~ |
Loading...
Material | Silicon Chrome Steel for Springs |