(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Can provide flexible support through combining standard parts such as the main body block, flange plate, and clamp parts.
* This is delivered with the main body block and flange separated.
[Features]
· We keep standard parts in stock so that we can accommodate short delivery times.
· The fabric is a single thermoplastic polyurethane sheet
· Can save space by shrinking the dimensions.
· An air hole with filter has been provided to the main body block to allow for smooth contraction movement.
Part Number |
---|
YM30 |
YM30-1/2 |
YM40 |
YM40-1/2 |
YM50 |
YM50-1/2 |
YM60A |
YM60A-1/2 |
YM60B |
YM60B-1/2 |
YM80 |
YM80-1/2 |
YM90 |
YM90-1/2 |
YM100 |
YM100-1/2 |
YM110 |
YM110-1/2 |
YM135 |
YM135-1/2 |
YM160 |
YM160-1/2 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Nominal MAX Length (mm) | Applicable Body Outside Diameter (φ) | Main Body Internal Diameter (φ) |
---|---|---|---|---|---|---|---|---|
₹ 1,769.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 75 | 30 | 10 | ||
₹ 1,142.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 37.5 | 30 | 10 | ||
₹ 1,919.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 75 | 40 | 18 | ||
₹ 1,186.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 37.5 | 40 | 18 | ||
₹ 2,108.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 75 | 50 | 30 | ||
₹ 1,330.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 37.5 | 50 | 30 | ||
₹ 2,694.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 75 | 60 | 40 | ||
₹ 1,643.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 37.5 | 60 | 40 | ||
₹ 2,712.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 150 | 60 | 30 | ||
₹ 1,669.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 75 | 60 | 30 | ||
₹ 2,945.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 150 | 80 | 50 | ||
₹ 1,814.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 75 | 80 | 50 | ||
₹ 3,591.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 150 | 90 | 60 | ||
₹ 2,234.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 75 | 90 | 60 | ||
₹ 4,139.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 150 | 100 | 70 | ||
₹ 2,523.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 75 | 100 | 70 | ||
₹ 4,848.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 150 | 110 | 80 | ||
₹ 2,925.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 75 | 110 | 80 | ||
₹ 6,231.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 150 | 135 | 105 | ||
₹ 3,366.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 75 | 135 | 105 | ||
₹ 6,481.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 150 | 160 | 120 | ||
₹ 3,466.00 | 1 Piece(s) | 7 Day(s) or more | 10 | 75 | 160 | 120 |
Loading...
Main Body Material | Thermoplastic Polyurethane (Black) |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy