(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Screw-in Adapter OML-90 (Male/Female 90° Elbow)

Screw-in Adapter OML-90 (Male/Female 90° Elbow)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      378₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A 90° elbow with tapered female screws.

 
Part Number
OML-90-3
OML-90-6
OML-90-9
OML-90-12
OML-90-19
OML-90-25
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSScrew T1 Size Screw T2 Size Nominal Diameter

₹ 387.85

1 Piece(s) 5 Day(s) or more 101/81/83

₹ 378.47

1 Piece(s) 5 Day(s) or more 101/41/46

₹ 430.40

1 Piece(s) 5 Day(s) or more 103/83/89

₹ 654.40

1 Piece(s) 5 Day(s) or more 101/21/212

₹ 1,111.20

1 Piece(s) 5 Day(s) or more 103/43/419

₹ 2,631.20

1 Piece(s) 5 Day(s) or more 101125

Loading...

  1. 1

Basic Information

Type Adapter Shape 90° Elbow Connection Type Male thread× Female thread
Types of connection screw T1 Rc Types of connection screw T2 Rc Material SS
Surface Treatment Trivalent Chromate Plating
X
whatsapp-qr whatsapp-icon