• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Quick Seal Series, Only for Nylon Coil Tubes, Brass Sleeves (Only for Nylon Coil Tubes)【20 Pieces Per Package】

Quick Seal Series, Only for Nylon Coil Tubes, Brass Sleeves (Only for Nylon Coil Tubes)

[Features]
· A screw-in type fitting.
· A fitting for dedicated use with nylon coil tubes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SS3/4

Part Number
SS3/4
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to Ship

20 Pieces Per Package

8 Day(s) or more

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Brass Sleeve(Nylon Coil Tube Dedicated) Material Brass
Surface Treatment No Applicable Nylon Coil Tube Part Number S3/4

Please check the type/dimensions/specifications of the part SS3/4 in the Quick Seal Series, Only for Nylon Coil Tubes, Brass Sleeves (Only for Nylon Coil Tubes) series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)