Quick Seal Series Insertsless Type 90° Union Elbow

Quick Seal Series Insertsless Type 90° Union Elbow

Consisting of three parts: fitting body of 90° union elbow, nut and sleeve. The effective sectional area is larger without insert.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4A08-2400
4A08-2600
4A08-2800
4A08-3000
4A08-3200
Part NumberVolume DiscountDays to ShipTube Outer Dia.
(mm)
Minimum Internal Diameter Effective Sectional Area
37 Day(s) or more 42.02.0
37 Day(s) or more 64.08.0
36 Day(s) or more 86.020.0
37 Day(s) or more 107.531.0
37 Day(s) or more 128.037.0

Loading...

  1. 1

Basic Information

Connection Types Tube ⇔ Connection of tube with same diameter Tube-to-Tube Connection Shape 90° Union Elbow Material Brass
Surface Treatment No Specifications Millimeter Size

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)