Quick Seal Series - Insert Less Type - Swivel Nut Female Connector

Quick Seal Series - Insert Less Type - Swivel Nut Female Connector

Consists of three parts: The main body of the swivel nut female connector, a nut, and a sleeve. The lack of an insert increases the effective sectional area.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
4A06-2402
4A06-2602
4A06-2604
4A06-2804
4A06-3006
4A06-3206
4A06-3208
Part NumberVolume DiscountDays to ShipNominal of Thread Tube Outer Dia.
(mm)
Minimum Internal Diameter Effective Sectional Area
8 Day(s) or more 1/843.03.5
51 Day(s) or more 1/863.06.5
26 Day(s) or more 1/465.010.0
8 Day(s) or more 1/485.018.0
51 Day(s) or more 3/8108.042.0
51 Day(s) or more 3/8128.045.0
51 Day(s) or more 1/21210.054.0

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw-to-Tube Connection Shape Swivel nut female connector Material Brass
Surface Treatment No Screw Types G Specifications Millimeter Size

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)