• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Quick Seal Series Insert Type (Brass Specifications) 90° Elbow (NPT Thread) (Inch Size)【1-10 Pieces Per Package】

Quick Seal Series Insert Type (Brass Specifications) 90° Elbow (NPT Thread) (Inch Size)

A 3-point 90° elbow (NPT thread) (inch sized) with integrated body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
L1N1/2-NPT1/2
L1N1/2-NPT1/4
L1N1/2-NPT3/8
L1N1/4-NPT1/4
L1N1/4-NPT1/8
L1N3/8-NPT1/4
L1N3/8-NPT3/8
L1N3/16-NPT1/8
L1N5/16-NPT1/4
L1N5/16-NPT1/8
Part NumberNumber of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread Tube Outer Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)
Quote 1/212.78.232.01/2
89 Day(s) or more 1/412.78.232.01/2

10 Pieces Per Package

Quote 3/812.78.232.01/2
Quote 1/46.353.48.01/4
94 Day(s) or more 1/86.353.48.01/4
Quote 1/49.535.719.03/8
89 Day(s) or more 3/89.535.719.03/8
89 Day(s) or more 1/84.762.44.03/16
89 Day(s) or more 1/47.944.715.05/16
89 Day(s) or more 1/87.944.715.05/16

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw-to-Tube Connection Shape 90° Elbow (NPT Thread) Material Brass
Surface Treatment No Screw Types NPT

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)