Quick Seal Series Insert Type (Brass Specifications) Connector (NPT Thread) (Inch Size)

Quick Seal Series Insert Type (Brass Specifications) Connector (NPT Thread) (Inch Size)

A 3-point connector (NPT thread) (inch sized) with integrated body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
C1N1/2-NPT1/2
C1N1/2-NPT1/4
C1N1/2-NPT3/8
C1N1/4-NPT1/4
C1N1/4-NPT1/8
C1N1/8-NPT1/8
C1N3/8-NPT1/4
C1N3/8-NPT3/8
C1N3/16-NPT1/8
C1N5/16-NPT1/4
C1N5/16-NPT1/8
Part NumberVolume DiscountDays to ShipNominal of Thread Tube Outer Dia.
(mm)
Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)
Quote 1/212.78.245.01/2
Quote 1/412.78.245.01/2
Quote 3/812.78.245.01/2
Quote 1/46.353.48.51/4
Quote 1/86.353.48.51/4
Quote 1/83.181.41.51/8
Quote 1/49.535.722.53/8
89 Day(s) or more 3/89.535.722.53/8
Quote 1/84.762.44.03/16
89 Day(s) or more 1/47.944.716.05/16
89 Day(s) or more 1/87.944.716.05/16

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Screw-to-Tube Connection Shape Connector (NPT Spring) Material Brass
Surface Treatment No Screw Types NPT

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)