Rod End Bearing, Right Female Thread, Molded Type - TN RBM

Rod End Bearing, Right Female Thread, Molded Type - TN RBM

A self-lubricating rod end with a plastic injection molded liner between the ball and race, or ball and body. Unlike Teflon type liners, this liner requires no woven fabrics or bonding processes which means that it can be manufactured at a relatively low cost and makes it perfect for mass production. The rod end can be used without lubrication. It is maintenance free, exhibits excellent wear resistance characteristics, and offers greater durability against dynamic loads than a general metal type rod end. It exhibits superb characteristics especially for fine motions under unidirectional load.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RBM6

 
Part Number
RBM6
Part NumberVolume DiscountDays to ShipOperating Temperature Range
(°C)
Radial Static Load Rating
(N)
Basic Load Rating
(kN)
7 Day(s) or more -~-7550-

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Carbon Steel
Connecting Screw M M6 Inner Dia. d(Ø) 6 Connecting Thread Shape Female Thread
Connecting Thread Direction Right Screw Ball Material Steel Liner Material Resin
Allowable Incline Angle α(deg) 13 Lubrication Method Oil-Free Resin Material (Detail) Mineron (self-lubricating resin)

Please check the type/dimensions/specifications of the part RBM6 in the Rod End Bearing, Right Female Thread, Molded Type - TN RBM series.