Rod End BearingLeft Male ScrewMetal TypeFour PiecesPRL-E

Rod End BearingLeft Male ScrewMetal TypeFour PiecesPRL-E

Also referred to as "Insert type," the construction features two insert pieces that are press-fitted in the body head end face from both sides. Assembly of the 4 piece rod end bearing is simple and economical, as it does not require spherical bearings like the 3 piece rod end. The body is made from S48C equivalent, providing relatively high tensile strength of 568N/mm┣sup┫2┣/sup┫ and a copper alloy insert offers resistance to seizure. This rod end bearing is widely used for construction and general industrial machinery.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PRL3E
PRL4E
PRL6E
PRL8E
PRL12E
PRL14E
PRL16E
PRL18E
PRL20E
PRL22E
Part NumberVolume DiscountDays to ShipConnecting Screw M Inner Dia. d
(Ø)
Operating Temperature Range
(°C)
Radial Static Load Rating
(N)
Basic Load Rating
(kN)
Allowable Incline Angle α
(deg)
6 Day(s) or more M33-~-1560-14
7 Day(s) or more M44-~-2250-13
7 Day(s) or more M66-~-6370-13
7 Day(s) or more M88-~-13720-14
7 Day(s) or more M1212-~-25200-13
7 Day(s) or more M1414-~-30490-16
7 Day(s) or more M1616-~-38040-15
7 Day(s) or more M1818-~-46280-15
7 Day(s) or more M2020-~-53830-14
7 Day(s) or more M2222-~-63930-15

Loading...

  1. 1

Basic Information

Type Rod End Bearing Rod End Bearing Type Standard Main Body Material Carbon Steel
Connecting Thread Shape Male thread Connecting Thread Direction Left Screw Ball Material Steel
Liner Material Copper Alloy Lubrication Method Lubrication Resin Material (Detail) -

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)