(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Inline Type Check Valve

Inline Type Check Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,838₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A valve that allows oil to pass freely in one direction at a given cracking pressure and prevents it entirely from flowing in the opposite direction.

 
Part Number
CIT-02-04-50
CIT-03-04-50
CIT-03-50-50
CIT-06-04-50
CIT-06-50-50
CIT-10-04-50
CIT-10-35-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRating Flow
(ℓ/min)
Connection Diameter RC Cracking pressure
(MPa)

₹ 4,838.24

1 Piece(s) 5 Day(s) or more 161/4B(8A)0.04

₹ 5,743.02

1 Piece(s) 11 Day(s) or more 303/8B(10A)0.04

₹ 5,743.02

1 Piece(s) 11 Day(s) or more 303/8B(10A)0.5

₹ 7,346.69

1 Piece(s) 11 Day(s) or more 853/4B(20A)0.04

₹ 7,346.69

1 Piece(s) 8 Day(s) or more 853/4B(20A)0.5

₹ 9,092.65

1 Piece(s) 11 Day(s) or more 2301 1/4(32A)0.04

₹ 9,092.65

1 Piece(s) 11 Day(s) or more 2301 1/4(32A)0.35

Loading...

  1. 1

Basic Information

Type Inline Shape Max. Operating Pressure(MPa) 25 Mounting Type Thread Connection
X
whatsapp-qr whatsapp-icon