(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Throttle Valve and One-way Throttle Valve

Throttle Valve and One-way Throttle Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,651₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The working pressure is largely constant, but the circuit allows for some fluctuations in flow rate in line with any changes in working pressure. Used for flow rate control in actuators. Being a balance type, the flow rate can be easily controlled, even with high pressures.

 
Part Number
SRCT-03-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,651.49

1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Specifications One-way Throttle Valve Pipe connection type Thread Connection Type Max. Operating Pressure(MPa) 25
Rating Flow(L/min) 30

Please check the type/dimensions/specifications of the part SRCT-03-50 in the Throttle Valve and One-way Throttle Valve series.

X
whatsapp-qr whatsapp-icon