(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
03 Series Modular Valve Mounting Bolt Kit

03 Series Modular Valve Mounting Bolt Kit
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,560₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Valves are mounted using four M6 bolts, but as the combination of valves changes for each circuit, a mounting bolt kit has been prepared for each combination type.

 
Part Number
MBK-03-01-10
MBK-03-02-10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipBolt Symbol Dimension A
(mm)

₹ 1,560.27

1 Piece(s) 11 Day(s) or more 01103

₹ 1,832.56

1 Piece(s) 5 Day(s) or more 02158

Loading...

  1. 1

Basic Information

Type Bolt
X
whatsapp-qr whatsapp-icon