(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

01 Series Modular Valve End Plate

01 Series Modular Valve End Plate
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,869₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The blocking plate is used as an extra mounting surface and for blocking unnecessary circuits. The bypass plate is for single-direction flow circuits that are not required by the solenoid operated directional control valves.

 
Part Number
MDC-01-A-30
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,869.36

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Plate/Base Block Plate Format Blocking Plate Max. Operating Pressure(MPa) 31.5
Max. Flow(L/min) 35

Please check the type/dimensions/specifications of the part MDC-01-A-30 in the 01 Series Modular Valve End Plate series.

X
whatsapp-qr whatsapp-icon