(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PV2R Model Single-Stage Pump

PV2R Model Single-Stage Pump
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      72,382₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A high pressure, high performance pump developed especially for low noise operation. Different types with a wide range of discharge amounts are available for different applications. The built-in pump is a cartridge kit type, making it extremely easy to maintain.

 
Part Number
PV2R2-41-L-RAA-41
PV2R3-76-L-RAA-31
PV2R3-116-L-RAA-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNomination of Displacement Volume
(cm3/rev)

₹ 72,381.64

1 Piece(s) 13 Day(s) or more 41

₹ 120,649.35

1 Piece(s) 13 Day(s) or more 76

₹ 120,649.35

1 Piece(s) 13 Day(s) or more 116

Loading...

  1. 1

Basic Information

Type Pump Motor No Pump Type Vane
Mounting Method Foot Mount Shape Number of Pumps Single Minimum Allowable Rotational Speed(rpm) 600
X
whatsapp-qr whatsapp-icon