(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A variable piston pump with high efficiency and low noise. [Minimum Allowable Rotational Speed (rpm)]600
Part Number |
---|
A16-F-R-01-B-K-32 |
A16-F-R-01-C-K-32 |
A16-L-R-01-C-K-32 |
A22-F-R-01-B-K-32 |
A22-F-R-01-C-K-32 |
A22-L-R-01-C-K-32 |
A37-F-R-01-B-K-32 |
A37-F-R-01-C-K-32 |
A37-F-R-01-H-K-32 |
A37-L-R-01-C-K-32 |
A56-L-R-01-C-K-32 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Method | Max. Operating Pressure (MPa) | Minimum Adjustment Flow Rate (cm3/rev) | Pressure Adjustment Range (MPa) |
---|---|---|---|---|---|---|---|---|
₹ 71,909.31 | 1 Piece(s) | 12 Day(s) or more | Flange Mounting Type | 21 | 4 | 1.2~7 | ||
₹ 71,014.22 | 1 Piece(s) | 14 Day(s) or more | Flange Mounting Type | 21 | 4 | 1.2~16 | ||
₹ 74,505.51 | 1 Piece(s) | 12 Day(s) or more | Foot Mount Shape | 21 | 4 | 1.2~16 | ||
₹ 79,968.07 | 1 Piece(s) | 12 Day(s) or more | Flange Mounting Type | 16 | 6 | 1.2~7 | ||
₹ 79,968.07 | 1 Piece(s) | 12 Day(s) or more | Flange Mounting Type | 16 | 6 | 1.2~16 | ||
₹ 83,306.65 | 1 Piece(s) | 12 Day(s) or more | Foot Mount Shape | 16 | 6 | 1.2~16 | ||
₹ 98,942.25 | 1 Piece(s) | 14 Day(s) or more | Flange Mounting Type | 21 | 10 | 1.2~7 | ||
₹ 98,942.25 | 1 Piece(s) | 11 Day(s) or more | Flange Mounting Type | 21 | 10 | 1.2~16 | ||
₹ 98,942.25 | 1 Piece(s) | 14 Day(s) or more | Flange Mounting Type | 21 | 10 | 1.2~21 | ||
₹ 103,951.89 | 1 Piece(s) | 11 Day(s) or more | Foot Mount Shape | 21 | 10 | 1.2~16 | ||
₹ 149,399.51 | 1 Piece(s) | 11 Day(s) or more | Foot Mount Shape | 21 | 12 | 1.2~16 |
Loading...
Type | Pump | Motor | No | Pump Type | Vane |
---|---|---|---|---|---|
Number of Pumps | Single | Minimum Allowable Rotational Speed(rpm) | 600 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy