(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 to 19:00 (IST) 29/3/2020. We apologize for the inconvenience.

ML-FT Type, Electric Valve

ML-FT Type, Electric Valve

Operates in such a way that water hammering caused by valve opening and closing does not readily occur.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MLFT-BD-15A
MLFT-BD-20A
MLFT-BD-25A
MLFT-BD-32A
MLFT-BD-40A
MLFT-BD-50A
MLFT-BD-65A
MLFT-BD-80A
MLFT-BD-100A
Part NumberVolume DiscountDays to ShipEnd Connection Nominal Diameter of Inlet Port Flange End Connection Nominal Diameter of Outlet Port Flange
35 Day(s) or more 1/2B(15A)1/2B(15A)
35 Day(s) or more 3/4B(20A)3/4B(20A)
35 Day(s) or more 1B(25A)1B(25A)
35 Day(s) or more 1 1/4B(32A)1 1/4B(32A)
35 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
35 Day(s) or more 2B(50A)2B(50A)
65 Day(s) or more 2 1/2B(65A)2 1/2B(65A)
65 Day(s) or more 3B(80A)3B(80A)
65 Day(s) or more 4B(100A)4B(100A)

Loading...

  1. 1

Basic Information

Main Body Shape Mixed Three-Way Valve Material FC Applicable Fluid Water / Oil
End Connection Inlet Port JIS 10K FF flange End Connection Outlet Port JIS 10K FF flange Port Shape T Port
Operation Method Electric Maximum Applicable Pressure(MPa) 1.0 Fluid temperature(℃) 100℃ or less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)