(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

ML-FW Type, Electric Valve (for Liquids/Gases)

ML-FW Type, Electric Valve (for Liquids/Gases)

Pressure-balanced structure allows for use in applications with high pressure difference, and operation is such that water hammer caused by valve opening and closing does not readily occur.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MLFW-BD-32A
MLFW-BD-40A
MLFW-BD-50A
MLFW-BD-65A
MLFW-BD-80A
MLFW-BD-100A
MLFW-BD-125A
MLFW-BD-150A
Part NumberVolume DiscountDays to ShipEnd Connection Nominal Diameter of Inlet Port Flange End Connection Nominal Diameter of Outlet Port Flange
35 Day(s) or more 1 1/4B(32A)1 1/4B(32A)
35 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
35 Day(s) or more 2B(50A)2B(50A)
65 Day(s) or more 2 1/2B(65A)2 1/2B(65A)
65 Day(s) or more 3B(80A)3B(80A)
65 Day(s) or more 4B(100A)4B(100A)
89 Day(s) or more 5B(125A)5B(125A)
89 Day(s) or more 6B(150A)6B(150A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FC Applicable Fluid Water / Oil
Nominal Pressure 10K End Connection Inlet Port JIS 10K FF flange End Connection Outlet Port JIS 10K FF flange
Operation Method Electric Maximum Applicable Pressure(MPa) 1.0 Fluid temperature(℃) 80℃ or less

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)