(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 to 19:00 (IST) 29/3/2020. We apologize for the inconvenience.

BM-1S Ball Electric Valve (for Liquid/Air/Gas)

BM-1S Ball Electric Valve (for Liquid/Air/Gas)

A stainless steel electric ON/OFF valve that fully utilizes its superior ball valve.

[Features]
• Compact and lightweight.
• High actuation force.
• The valve open/close state can be checked from the outside.
• You can open and close the valve manually.
• The flow direction and mounting direction can be adjusted freely.
• Valve open/close signals can be sampled.
• Has an inbuilt thermal protector (nominal diameter of 32 to 50).
• The rainproofing enables outdoor use.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BM1S-D1-10A
BM1S-D1-15A
BM1S-D1-20A
BM1S-D1-25A
BM1S-D1-32A
BM1S-D1-40A
BM1S-D1-50A
BM1S-D2-10A
BM1S-D2-15A
BM1S-D2-20A
BM1S-D2-25A
BM1S-D2-32A
BM1S-D2-40A
BM1S-D2-50A
Part NumberVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Operating Temperature Range
(°C)
Rated Voltage
68 Day(s) or more 3/8B(10A)3/8B(10A)-10~100AC100/110V 50/60Hz
68 Day(s) or more 1/2B(15A)1/2B(15A)-10~100AC100/110V 50/60Hz
68 Day(s) or more 3/4B(20A)3/4B(20A)-10~100AC100/110V 50/60Hz
68 Day(s) or more 1B(25A)1B(25A)-10~100AC100/110V 50/60Hz
68 Day(s) or more 1 1/4B(32A)1 1/4B(32A)-10~100AC100/110V 50/60Hz
68 Day(s) or more 1 1/2B(40A)1 1/2B(40A)-10~100AC100/110V 50/60Hz
68 Day(s) or more 2B(50A)2B(50A)-10~100AC100/110V 50/60Hz
68 Day(s) or more 3/8B(10A)3/8B(10A)-10~100AC200/220V 50/60Hz
68 Day(s) or more 1/2B(15A)1/2B(15A)-10~100AC200/220V 50/60Hz
68 Day(s) or more 3/4B(20A)3/4B(20A)-10~100AC200/220V 50/60Hz
68 Day(s) or more 1B(25A)1B(25A)-10~100AC200/220V 50/60Hz
68 Day(s) or more 1 1/4B(32A)1 1/4B(32A)-10~100AC200/220V 50/60Hz
68 Day(s) or more 1 1/2B(40A)1 1/2B(40A)-10~100AC200/220V 50/60Hz
68 Day(s) or more 2B(50A)2B(50A)-10~100AC200/220V 50/60Hz

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUS316 Applicable Fluid Water / Air
Ball Valve Type Reduced Bore Supply Side, Connection Type JIS Rc Thread Control Side, Connection Type JIS Rc Thread
Operation Method Electric Maximum Applicable Pressure(MPa) 1.0 Fluid temperature(℃) -10~100

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)