(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ball-Type Electric Valve for Liquid, Air, Gas, BM-7S Type

Ball-Type Electric Valve for Liquid, Air, Gas, BM-7S Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      62,425₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A Class 1 electrically operated on-off valve that exploits the excellent characteristics of the ball valve. A simplified structure with ample rotation torque.

[Features]
· Compact and lightweight.
· High operational capacity.
· The valve open/close state can be checked externally.
· The valve can be opened and closed manually.
· The flow direction and mounting direction are freely adjustable.
· Valve open/close signals can be output.
· Includes a built-in thermal protector (nominal diameter: ≤ 32 mm).
· Rainproof type for outdoor use.

 
Part Number
BM7S-F1-25A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 62,424.60

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771 Applicable Fluid Water / Air
Ball Valve Type Full Bore Supply Side, Connection Type JIS Rc Thread Supply Side, Plumbing Thread Nominal 1B(25A)
Control Side, Connection Type JIS Rc Thread Control Side, Plumbing Thread Nominal 1B(25A) Operating Temperature Range(°C) -10::100
Operation Method Electric Maximum Applicable Pressure(MPa) 1.0 Rated Voltage AC100/110V 50/60Hz
Fluid temperature(℃) -10~100

Please check the type/dimensions/specifications of the part BM7S-F1-25A in the Ball-Type Electric Valve for Liquid, Air, Gas, BM-7S Type series.