(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

BM-9S Type, Ball-Type Electric Valve

BM-9S Type, Ball-Type Electric Valve
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      54,920₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Can be used in a wide pressure range, suitable for any environment.

[Features]
· Ball type electric valve for steam and warm water, with BM-9S type for opening and closing valve electrically and BM-9SR type for performing closing operation with spring force, selectable depending on the application.
· Model BM-9SR can implement closing operations promptly using a 2-wire system, and so is optimal for urgently blocking steam.

 
Part Number
BM9S-F-15A
BM9S-F-20A
BM9S-F-25A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

₹ 54,919.96

1 Piece(s) 9 Day(s) or more 1/2B(15A)1/2B(15A)

₹ 56,906.29

1 Piece(s) 9 Day(s) or more 3/4B(20A)3/4B(20A)

₹ 61,872.76

1 Piece(s) 9 Day(s) or more 1B(25A)1B(25A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material C3771 Applicable Fluid Water / Steam
Nominal Pressure 10K Ball Valve Type Reduced Bore Supply Side, Connection Type JIS Rc Thread
Control Side, Connection Type JIS Rc Thread Operation Method Electric Maximum Applicable Pressure(MPa) 1.0
Open-Close Time(s) 10/8.5 Seconds (50/60Hz) Fluid temperature(℃) Up to 180°C (100°C for Hot Water)